arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
TENDO Zero

TENDO Zero

Hydraulic expansion toolholder
The TENDO Zero hydraulic expansion toolholder is the pro for tight tolerances when reaming, fine-drilling and finish boring – or wherever perfect run-out accuracy is essential. This enables even minimal run-out errors with tools, mountings, and the machine spindles to be individually compensated.

Advantages – Your benefits

  • Adjustable run-out accuracy of 0 μm possible
    Run-out errors of toolholders and tools can be compensated by using four lateral set-screws
  • Low maintenance
    The completely closed system ensures a long service life
  • Dirt grooves for reliable torque transmission
    The enormous clamping pressure of the TENDO Zero hydraulic expansion toolholder creates a displacement of oil, grease, or lubricant residues into the groove, whereby the clamping surfaces stay dry.
  • Fine-balanced by default
    Suitable for high speeds and HSC machining with a balancing grade of G2.5 at 25,000 RPM
  • Micron-precise tool change within seconds without peripheral equipment
    Time saving through reduction of set-up time and no investment and energy costs due to additional clamping devices
  • Excellent vibration damping
    Micro-blowouts are prevented, optimal workpiece surfaces, machine spindle protection, increased tool service life resulting in a reduction of costs
  • Exact length preadjustment
    Length adjustment in the range of 0.01 mm accuracy, with adjustment travel of 10 mm
  • Comprehensive compatibility
    Can be ideally combined with TENDO SVL and TRIBOS SVL extensions
  • All commercially available tool shank types can be clamped
    Form A: with smooth cylindrical shank, shank form A in accordance with DIN 1835 and DIN 6535 HA Form AB: with flat face and cylindrical shank with pulling face, shank form B in accordance with DIN 1835 and DIN 6535 HB Form B: with lateral pulling faces, shank form B in accordance with DIN 1835 Form E: with inclined clamping face, shank form E in accordance with DIN 1835 and DIN 6535 HE