EWB-TG 210
Mordazas base
ID 160700
EWB-TG 210, Mordazas base
- Dentado: Dentado recto
- Montaje: Ranura y espiga
- Ancho de la ranura: 12.7 mm
- Ancho de banda: 7.9 mm
- Unidad de suministro: 1 juego = 3 unidades
Información técnica
Product group | Base jaws |
---|---|
Mounting | Tongue and groove |
Serration | Straight serration |
Slot width N [mm] | 12.7 |
Tab width S [mm] | 7.9 |
Width B [mm] | 45 |
Height H [mm] | 33 |
Height H1 [mm] | 30 |
Length L [mm] | 86 |
Hole spacing b [mm] | 44.5 |
Screws | 1/2" |
m/set [kg] | 2.1 |
Cylindrical screws are not included in the scope of delivery