WZS GZB-S Ø20 Ø7 BJ ISOG
Boquillas intermedias para portaherramientas para rectificado
ID 207629
WZS GZB-S Ø20 Ø7 BJ ISOG, Boquillas intermedias para portaherramientas para rectificado
- Con modelo de cierre de bayoneta, diseño ISOG
- Diámetro de sujeción: 7 mm
- Longitud: 55.5 mm
Información técnica
Technology | Intermediate sleeves for tool grinding toolholders |
---|---|
Series | WZS GZB-S Bayonet |
Clamping diameter D1 | 7 mm |
D2 [mm] | 20 |
D3 [mm] | 22 |
L2 [mm] | 43 |
L3 [mm] | 3 |
Weight [kg] | 0.1 |
Version
With bayonet locking model design ISOG
Individual
Additional sizes and customized designs are available upon request