Center sleeve with adjustable stop
Accessories lathe chucks standard
Closed protection sleeves to protect the chuck kinematics against the penetration of chips and coolant. Using the integrated stop, workpieces can be positioned with a high repeat accuracy in the chuck.
Opis
Options and special information
- Before using this protection sleeve, the spindle passage of the chuck must be inspected! It must be at least Ø D + 0.5 mm. Subsequently, the workpieces can be fastened in a range from 0 – 110 mm in the chuck.