SGAB-F 125-C
Standardowe szczęki tokarskie
Identyfikator 1541878
SGAB-F 125-C, Standard chuck jaws
Szczegóły techniczne
Product group | Standard chuck jaws |
---|---|
Interface | ROEMHELD/ HILMA |
Chuck jaw type | fixed |
Width B [mm] | 125 |
Height H1 [mm] | 39.5 |
Height H2 [mm] | 22 |
Length L [mm] | 100 |
Hole spacing b [mm] | 96 |
Hole spacing c [mm] | 80 |
m/set [kg] | 2.46 |