Empowering Machines & Operators
The highlights of EMO 2019.
PGN
PGN-plus
PGN-plus-P
The icon of gripping technology. It is now the third generation with permanent lubrication in the multi-tooth guidance.
Small
and powerful
The magnetic gripper EMH for optimum handling
of ferromagnetic workpieces.
The SCHUNK
ELP Axis
The technological benchmark
in servo-electrical linear technology.
The new league
in collaborative gripping
The new Co-act EGL-C offers a longer stroke
and higher gripping force.

Empowering Machines & Operators
Visit us from October 7 to 10. Hall 7 | booth 7218.

Our bestsellers and new products

PGN-plus-P
The most proven gripper on the market. Now new with perfected multi-tooth guidance and permanent lubrication. Lifelong maintenance-free.
Co-act EGL-C
The world’s first certified long-stroke gripper for collaborative operation.
EGI
The electrical small components gripper for the easiest commissioning and most reliable maintenance of gripping force.
Jens Lehmann
German goalkeeper legend and our brand ambassador for safe, precise gripping and holding.
iTENDO
The first intelligent toolholder for real-time process control on the market.
VERO-S NSE3
The high-performance pneumatic quick-change pallet system for universal milling machining.
Depaneling machines
The new universal depaneling machines from SCHUNK consistently set new benchmarks in precision, speed, and process reliability.
Linear module ELP
No other electric linear module on the market is as easy to adjust.
TENDO Slim 4ax
The world's first slim hydraulic expansion toolholder in standardized heat shrinking contour as per DIN 69882-8.
VERO-S
The quick-change pallet technology that reduces your set-up time by up to 90%.
SVH
The world's first DGUV-certified 5-finger hand.
TANDEM
The versatile powerhouses! This is how to clamp efficiently.
TENDO E compact
The universal hydraulic expansion toolholder. Extends your tool service life by up to 300%.
PGN-plus-E
The first simple electric gripper with proven multi-tooth guidance, permanent lubrication, digital actuation, and 24 V drive.
SCHUNK Grippers
SCHUNK Grippers - The milestones from 1983 to 2016.
ROTA-S plus 2.0
The manual chuck for jaw quick change in less than 60 seconds.
EGP
The electric gripper for small components with the most compact performance in assembly automation. 180% better gripping force/mass ratio.
MAGNOS
5-sided workpiece machining in a single set-up. Deformation-free and low-vibration clamping.
MPG-plus
The most powerful pneumatic miniature parallel gripper on the market. 25% higher gripping force.
SRU-plus
The rotary actuator with the largest, most comprehensive range on the market. 100% cycle increase.
SWS
The quick-change system for up to 90% faster, fully automatic component change for your robot.
TRIBOS
The unique patented polygonal clamping technology - from micro to finest processing, up to heavy-duty and volume machining.
KONTEC
The centric-clamping devices. 100% encapsulated. 100% sealed.

SCHUNK update

The latest information from SCHUNK. A short and compact summary.
Motek
07.10 - 10.10.2019
Stuttgart, 33
Location: 7 / 7218 Read more
MSV
07.10 - 11.10.2019
Brno, 23
Location: F / 014 Read more
SEPEM industries Angers
08.10 - 10.10.2019
Angers, 31
Location: L13 / M8 Read more
METAVAK
08.10 - 10.10.2019
Gorinchen, 65
Location: J138 Read more
Product Security Officer (m/w/d)
Department: EDV / IT
Location: Lauffen / Hausen
Country: Germany
Information Security Officer (m/w/d)
Department: EDV / IT
Location: Lauffen / Hausen
Country: Germany
Executive Assistant / Assistentin (m/w/d) Chief Technology Officer
Department: Commercial
Location: Lauffen / Hausen
Country: Germany
Betreuer Grünanlage und Gebäude (m/w)
Department: Industrial
Location: Intec Österreich
Country: Austria
11.08.2017 | 6274 views
Folge 1: Faszination Greifen
11.08.2017 | 289 views
Bonusmaterial: Faszination Greifen - Wechselnde Umgebungsbedingungen
11.08.2017 | 298 views
Bonusmaterial: Faszination Greifen - Outtakes
04.08.2017 | 17012 views
Folge 1: Faszination Greifen (Trailer)

Catalogs

The standard reference works for the most extensive range of gripping systems and clamping technology are available as digital catalogs and PDF downloads. Or simply order for free.
SCHUNK Grippers
Robot­accessories
Linear and Rotary Modules
Stationary Workholding
Tool
holders
Chuck
Jaws
Lathe
Chucks