arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
更改地区选项,查看您所在区域可供应的产品、服务和联系人的相关信息。
SCHUNK – Selection Kit

The SCHUNK Selection Kit

The all-round package with a wide range of applications.
Available in the interfaces HSK-A63, BT30, BT40, CAT40 and SK 40. Get it now at a special price!

From compact and radially rigid to long and optimized interfering contours

From powerful metal cutting to delicate machining, all the way to machining hard-to-access areas. With the SCHUNK Selection Kit you are well equipped for a wide range of applications. The set consisting of TENDO Silver, TENDO Slim 4ax and TENDO E compact covers up to 26 different application variants in combination with the intermediate sleeves and clamping extensions that are included. This means you are well-equipped for a wide range of applications. Whether drilling, milling, finishing or threading, the kit offers a suitable combination for virtually everything.

Product image – Selection Kit
Application picture – TRIBOS SVL

Get it now at the campaign price!

With the SCHUNK Selection Kit, you are well-equipped for existing as well as future applications. That means the kit is particularly suitable for users with small batch sizes or frequently changing requirements.

All components are easy to handle and can be used directly without requiring any additional peripheral devices. In addition, the SCHUNK Selection Kit seamlessly fits into the world of SCHUNK components and can be easily expanded at any time.

  • HSK-A63 /ID 1596995
  • BT30/ID 1597050
  • BT40/ID 1597049
  • SK40/ID 1597047
  • CAT40/ID 1601213

A kit for all situations

The set with the decisive added value

  • Up to 26 possible application variants
    due to the toolholder combinations,
    intermediate sleeves and clamping extension
  • Convincing mix of technologies
    proven hydraulic expansion technology, polygonal clamping
    extensions and intermediate sleeves
  • High level of flexibility
    Milling, threading, drilling and finishing
    – all in one package
  • Available interfaces
    HSK-A63, BT30, BT40, CAT40, SK40

  • Compatibility
    the SCHUNK Selection Kit can be expanded with complementary products at any time
  • Easy handling
    all components can be easily combined with each other and are immediately ready for use
  • Wide range of applications
    from powerful metal cutting to delicate
    fine machining and machining of
    hard-to-access areas

Application image – TENDO Slim 4ax Cylinder block machining with the TENDO Slim 4ax
Application image – KONTEC KSC mini Inserting grooves with the TENDO E compact