AKO EGK25/ISO50
Robot connection package
ID 1524715
Adapter, Suitable for: UR 3/5/10/16 ( e-series only), FANUC CRX-5iA/CRX-10-iA/CRX20-iA/CRX-25iA, ABB GoFa (CRB 15000), YASKAWA HC10DTP/HC20DTP
Technical details
Product group | Robot connection package |
---|---|
Height H [mm] | 11 |
DIN ISO-9409 bolt circle [mm] | 50 |
Suitable for | UR 3/5/10/16 ( e-series only), FANUC CRX-5iA/CRX-10-iA/CRX20-iA/CRX-25iA, ABB GoFa (CRB 15000), YASKAWA HC10DTP/HC20DTP |
Weight [kg] | 0.25 |