SLD-Mini
Linear direct axis
Compact linear direct axis for assembly automation and high-performance automation.
Description
Advantages – Your benefits
- Long service life and reliability of the system
because almost no wear parts - Fast response behavior and high positioning accuracy
because there is no mechanical play between the drive components - Minimum interfering contours and space requirements
thanks to integrated motor and measuring system in the axis - Low programming effort and time saving when commissioning and in operation
by equipping with absolute path measuring system - High productivity
thanks to the highest dynamic properties for shorter cycle times - Prepared for UL certification
for use in the US and Canadian markets - Optionally pneumatic or electric safety holding brake as rod lock
for high requirements on machines and personal safety - Optionally pneumatic or magnetic load compensation
which compensates for a part of the weight forces during vertical movements of the linear motor - Optionally certified safety devices according to SIL2/PLd
for applications with high requirements in the area of machine safety - Application-specific axis
through diverse variants and options and individual configuration
Options and special information
- Modular transducer system
The linear axis is available with different path measuring systems. The incremental path measuring system has a 1Vss interface. The absolute path measuring systems are optionally available with the HIPERFACE®, HIPERFACE DSL®, DRIVE-CLiQ or EnDat 2.2 interfaces. Other interfaces are available on request. - Pneumatic holding brake
Optionally, the linear axis can be delivered equipped with a safety holding brake. This holding brake is pneumatically actuated. Its function is activated in a non-ventilated state. The holding brake is used to maintain the position of the linear axis in a currentless condition. The holding brake is also suitable for applications in the field of machine safety. Please feel free to contact us. - Electric piston rod brakes
Optionally, the axis can be fitted with an electrical safety holding brake. This is controlled by the fast switching module (ROBA® Brake-Checker®) and prevents vertically installed axes from moving downward inadvertently in the event of a power failure. The holding brake is also suitable for applications in the field of machine safety. Please feel free to contact us. - Pneumatic or magnetic load compensation
Optionally, the linear axis can be delivered with pneumatic load compensation or magnetic load compensation mounted parallel to the motor. The load compensation here compensates for a part of the weight forces during vertical movements of the linear motor. This can lead to greater dynamic response in certain cases of application. - Further motor slides
The linear axis can be equipped with multiple active motor slides. This allows special designs and customized axis solutions – please contact us. - Certified encoder system
The HIPERFACE®, DRIVE-CLiQ, and EnDat 2.2 encoder systems are certified according to SIL2/PLd. This means that even demanding applications with high requirements in the area of machine safety can be implemented. Please contact us. - Version with food -compliant lubrication (H1G)
available on request as an easy entry solution for medical technology, lab automation, the pharmaceutical and food industry. The requirements of EN 1672-2:2020 are not fully met.