ADHESO G-10-50-H
Adhesive grippers
ID 1518885
Adhesive grippers ADHESO
- Gripper pad size: 44 mm
- ADHESO adhesive structure, diameter of pillars: 50 µm
- H = Hard
Technical details
Adhesive structure [µm] | 50 |
---|---|
Weight [g] | 39.5 |
Pad diameter [mm] | 44 |
Typical Adhesive force with horizontal gripping surface (Fz) [N] | 200 |
Recommended contact force [N] | 82 |
Max. detachment force [N] | 182 |
Roughness value Ra (glass/surface) [mm] | < 0.025 |
Min. workpiece temperature [°C] | 0 |
Max. workpiece temperature [°C] | 60 |
Min. ambient temperature [°C] | 0 |
Max. ambient temperature [°C] | 40 |
Ambient conditions | dust-free, grease-free, dry |
Adhesive material | Acrylic |
Material foam | foamed acrylic adhesive |
Adhesive structure material | PUA |
Diameter D [mm] | 52 |
Height Z [mm] | 17.8 |
The specified values only apply under the following ambient conditions: glass substrate, room temperature, normal relative humidity and clean workpiece surface.
Dimensions
Dimensions
General notes about the series
Operating principle
(Dry) adhesion
Housing material
Aluminum, anodized
Material foam
Closed-cell polyethylene foam (H)/foamed acrylic adhesive (S)
Adhesive structure material
Thermoplastic polyurethane (TPU) 700 µm/polyurethane acrylate (PUA) 50 µm
Adhesive material
Acrylic adhesive
Workpiece weight
1 kg/cm², depending on the workpiece surface
Scope of delivery
ADHESO gripper with cover plug
Gripper, consisting of
Pad bracket, foam, adhesive structure