ER11 Mini SCAPTO C6x160
ER collet chuck Mini
ID 23005119
ER11 Mini SCAPTO C6x160, Toolholders
- ER collet chuck Mini
- Series: ER collet chuck Mini
- Toolholder interface: SCHUNK CAPTO C6
- Projecting length: 160 mm
- Run-out accuracy: ≤ 0.008 mm at 2.5 x D
- Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
Technical details
Technology | ER collet chuck Mini |
---|---|
Series | ER collet chuck Mini |
Toolholder interface | SCHUNK CAPTO C6 |
Toolholder standard | ISO 26623-1 |
ER clamping size | ER 11 |
Min. clamping diameter D1 [mm] | 1 |
Max. clamping diameter D1 [mm] | 7 |
D2 [mm] | 16 |
D3 [mm] | 16 |
Projecting length L1 [mm]/[inch] | 160 mm / 6.3" |
Projecting length L1 [mm] | 160 |
L4 [mm] | 12 |
L5 [mm] | 135.5 |
G | M8x1 |
Weight [kg] | 1 |
These product variants are suitable for both milling as well as turning centers
Run-out accuracy
≤ 0.008 mm at 2.5 x D
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Data carriers
Bore holes for data carriers according to DIN 69873
Toolholder changes
For automatic toolholder changes
Length-setting screw
With thread for an adjustment screw for axial length adjustment, but without adjustment screw
Scope of delivery
Includes clamping nut
Individual
Additional sizes and customized designs are available upon request