MES CF HSK-A63 Ø40x100
Face mill arbors
ID 1314725
MES CF HSK-A63 Ø40x100, Toolholders
- Face mill arbors
- Series: Face mill arbors
- Cool Flow variant
- Toolholder interface: HSK-A 63
- Clamping diameter: 40 mm
- Thread in clamping diameter: M20
- Projecting length: 100 mm
- Run-out accuracy: ≤ 0.006 mm measured from taper to D1
- Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
Technical details
Technology | Face mill arbors |
---|---|
Series | Face mill arbors |
Toolholder interface | HSK-A 63 |
Toolholder standard | DIN ISO 12164-1 |
Clamping diameter D1 | 40 mm |
Thread tightening bolt G | M20 |
D2 [mm] | 89 |
Projecting length L1 [mm]/[inch] | 100 mm / 3.9" |
L4 [mm] | 74 |
L11 [mm] | 27 |
Weight [kg] | 3.94 |
Cool Flow variant | yes |
Version
For mounting cutters with crosswise slot
Run-out accuracy
≤ 0.006 mm measured from taper to D1
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Data carriers
Bore holes for data carriers according to DIN 69873
Toolholder changes
For automatic toolholder changes
Coolant supply
Cool Flow design – optimal coolant supply directly to the cutting edge of the tool
Scope of delivery
Includes tightening bolt
Individual
Additional sizes and customized designs are available upon request