TENDO FLANGE
Hydraulic Expansion Toolholders
TENDO flange is a hydraulic expansion flange from SCHUNK in different clamping diameters, metric and imperial. A suitable TENDO flange adapter with CAT 40 and CAT 50 interfaces is available.
Description
Advantages – Your benefits
- Excellent vibration damping
Micro-blowouts are prevented, best workpiece surfaces, machine spindle protection, increased tool service life resulting in cost reductions - Micron precise tool change in seconds without peripheral equipment
Time saving through reduction of set-up time and no investment and energy costs due to additional clamping devices - High level of flexibility
Clamping of different diameters due to the use of slotted or coolant-proof intermediate sleeves - Permanent run-out and repeat accuracy of < 0.003 mm
Even cutting action, increased tool service life, and reduced costs for regrinding or buying new tools - Dirt grooves for reliable torque transmission
Dry clamping surfaces, by displacement of oil, grease or lubricant residues into the dirt groove - Broad compatibility
Can be ideally combined with TENDO SVL and TRIBOS SVL extensions - All commercially available tool shank types can be clamped
Form A: with smooth cylindrical shank, shank form A in accordance with DIN 1835 and DIN 6535 HA Form AB: with flat face and cylindrical shank with pulling face, shank form B in accordance with DIN 1835 and DIN 6535 HB Form B: with lateral pulling faces, shank form B in accordance with DIN 1835 Form E: with inclined clamping face, shank form E in accordance with DIN 1835 and DIN 6535 HE