arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
TENDO Turn

TENDO Turn

Hydraulic Expansion Toolholders
In addition to highlights such as the versatile clamping range by using intermediate sleeves, the run-out and repeat accuracy of < 0.003 mm (DSE double clamping insert), and the easy handling, TENDO Turn particularly impresses by its unique vibration damping. This helps you to realize excellent workpiece surfaces.

Advantages – Your benefits

  • Micron precise tool change in seconds without peripheral equipment
    Time saving through reduction of set-up time and no investment and energy costs due to additional clamping devices
  • Low maintenance
    The completely closed system ensures a long service life
  • High level of flexibility
    Clamping of different diameters due to the use of slotted or coolant-proof intermediate sleeves
  • Exact axial length preadjustment
    Length adjustment in the range of 0.01 mm accuracy, with adjustment travel of 10 mm
  • Permanent run-out and repeat accuracy of < 0.003 mm
    Optimum surface results, high precision processing and safe processes due to uniform cutting action and highest reproducibility
  • Excellent vibration damping
    Micro-blowouts are prevented, best workpiece surfaces, machine spindle protection, increased tool service life resulting in cost reductions
  • Fine-balanced by default
    Suitable for high speeds with a balancing grade of G2.5 at 25,000 RPM (double clamping insert DSE)
  • Broad compatibility
    Can be ideally combined with TENDO SVL and TRIBOS SVL extensions
  • All commercially available tool shank types can be clamped
    Form A: with smooth cylindrical shank, shank form A in accordance with DIN 1835 and DIN 6535 HA Form AB: with flat face and cylindrical shank with pulling face, shank form B in accordance with DIN 1835 and DIN 6535 HB Form B: with lateral pulling faces, shank form B in accordance with DIN 1835 Form E: with inclined clamping face, shank form E in accordance with DIN 1835 and DIN 6535 HE
  • Dirt grooves for reliable torque transmission
    Dry clamping surfaces, by displacement of oil, grease or lubricant residues into the dirt groove

Options and special information

  • Flexible clamping areas due to the use of intermediate sleeves
    Intermediate sleeves allow clamping of various shank diameters from 3 - 32 mm with just one toolholder. Your advantage: Reduction of the acquisition costs, higher clamping force at the given shank diameter.