EWB-MT 630
Base jaws
ID 160795
EWB-MT 630, Base jaws
- Serration: Straight serration
- Mounting: Tongue and groove
- Groove width: 40 mm
- Width of path: 24 mm
- Delivery unit: 1 set = 3 pieces
- Scope of delivery: Including cylindrical screws
Technical details
Grupo de productos | Mordazas base |
---|---|
Montaje | Ranura y espiga |
Dentado | Dentado recto |
Ancho de la ranura N [mm] | 40 |
Ancho de la pestaña S [mm] | 24 |
Anchura B [mm] | 75 |
Altura (A) [mm] | 64 |
Altura H1 [mm] | 61 |
Longitud L [mm] | 203 |
Espacio entre barrenos b [mm] | 82 |
Tornillos | M20 |
m/ajuste [kg] | 18.5 |