arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SZA 25-7 Illustration similar

SZA 25-7

Hard Claw Jaws for O.D. Clamping

ID 138177

SZA 25-7, Hard Claw Jaws for O.D. Clamping
  • Serration: 1/16" x 90°
  • Groove width: 17 mm
  • Delivery unit: 1 set = 3 pieces
Screws M12
m/set [kg] 1.89
Width B [mm] 35.0
Material Steel 16MnCr5, hardened
Height H [mm] 55.0
Slot width N [mm] 17.0
Hole spacing b [mm] 22.0
Thread workpiece stop G M6
Clamping depth T [mm] 25.0
Serration 1/16" x 90°
Product group Hard Claw Jaws for O.D. Clamping