SFA 315
Rechte zachte bovenste klemmen, gemaakt van staal
Ident.-Nr. 153103
SFA 315, Rechte zachte bovenste klemmen, gemaakt van staal
- Vertanding: Tand en groef
- Breedte van de groef: 12 mm
- Padbreedte: 26 mm
- Leveringseenheid: 1 set = 3 stuks
Technische Details
Screws | M12 |
---|---|
m/set [kg] | 5.6 |
Width B [mm] | 35.0 |
Material | Steel 16MnCr5 suitable for case hardening |
Height H [mm] | 60.0 |
Slot width N [mm] | 12.0 |
Tab width S [mm] | 26.0 |
Hole spacing b [mm] | 54.0 |
Height H2 [mm] | 54.0 |
Hole spacing a [mm] | 31.0 |
Serration | Tongue and groove |
Length L [mm] | 145.0 |
Product group | Straight soft top jaws, made of steel |
If use together with SCHUNK EWB-MT 315 base jaws