arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
DRL 25-W180-M Illustration similar

DRL 25-W180-M

ID 314784

Compact lift/turn unit DRL, Size: 25, pneumatic, with center position

  • stroke vertical [Z-axis]: 40 mm
  • Angle of rotation: 180 °
  • Max. payload: 3 kg
Angle of rotation [°] 180
Angular setting per side [°] 2.0
stroke vertical [Z-axis] [mm] 40.0
Stroke vertical linear [Z-axis] [mm] 20.0
Stroke adjustment vertical per side [Z-axis] [mm] 10.0
Max. difference in height between the end positions [mm] 10.0
Torque [Nm] 3.7
Force lifting [N] 321.0
setting force [N] 298.0
Repeat accuracy [Z-axis] [mm] ± 0.01
Repeat accuracy, rotary [°] 0.02
Min. operating pressure [bar] 3.0
Max. operating pressure [bar] 5.0
Nominal operating pressure [bar] 5.0
Min. ambient temperature [°C] 5.0
Max. ambient temperature [°C] 60.0
Max. payload [kg] 3.0
Max. permissible cycle time per minute [1/min] 63.0
Weight [kg] 5.0
Version with center position yes

General notes about the series

Repeat accuracy
Is defined as the spread of the target position after 100 consecutive positioning cycles.

Cycle times
The cycle times refer to a typical pick & place movement of the lift/turning unit. Please note that the actual cycle time is influenced by the hose length and/or hose diameter and valve switching or PLC response times.

Stroke
The stroke is the maximum nominal stroke per axis direction. It can be shortened for each side.

Ambient conditions
The modules are mainly designed for the use in clean ambient conditions. Please note that the life time of the modules can shorten if they are used in harsh ambient conditions, and that SCHUNK cannot assume liability in such cases. Please contact us for assistance.

Nominal load or mass moment of inertia
The values refer to the total load attached to the flange. Please note that the life time of the modules is shortened if the maximum values are exceeded and that SCHUNK cannot provide any warranty in such cases.