arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
AZB JIS-BT 50 15° JIS-BT 6339 Illustration similar

AZB JIS-BT 50 15° JIS-BT 6339

Retention knob

ID 9150118

In stock
Embouts AZB JIS-BT 50 15° JIS-BT 6339
  • Embout avec passage au centre, JIS-BT 6339 15°
  • Diamètre D1: 28 mm
  • Longueur L1: 74 mm
D1 [mm] 28.0
D2 [mm] 21.0
D3 [mm] 25.0
L1 [mm] 74.0
L2 [mm] 34.0
L3 [mm] 25.0
a [°] 15.0
G1 M24
Poids [kg] 0.263

Version
Embout avec passage au centre, JIS-BT 6339 15°