arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
BAV 4 图片仅供参考

BAV 4

卡爪转动夹具

ID 119104

Delivery time on request
BAV 4, 卡爪转动夹具 轻型
  • 内径 I: 208 mm
  • 外径 A: 290 mm
Innendurchmesser I [mm] 208.0
Außendurchmesser A [mm] 290.0
Max. Spannkraft [kN] 30.0
Min. Einhängeposition [mm] 290.0
Max. Einhängeposition [mm] 360.0
Min. Einhängeposition [mm] 145.0
Max. Einhängeposition [mm] 215.0
Gewicht [kg] 6.8