arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SZAJ 38-4 Illustration similar

SZAJ 38-4

Hard Claw Jaws for O.D. Clamping

ID 138138

Ready for shipment from stock
SZAJ 38-4, Hard Claw Jaws for O.D. Clamping
  • Serration: 1.5 mm x 60°
  • Groove width: 22 mm
  • Delivery unit: 1 set = 3 pieces
Screws M20
m/set [kg] 7.5
Width B [mm] 60.0
Material Steel 16MnCr5, hardened
Height H [mm] 85.0
Slot width N [mm] 22.0
Hole spacing b [mm] 43.0
Thread workpiece stop G M8
Clamping depth T [mm] 33.0
Serration 1.5 mm x 60°
Product group Hard Claw Jaws for O.D. Clamping