arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SFA 140 Illustration similar

SFA 140

Straight soft top jaws, made of steel

ID 153098

Ready for shipment in 11 working days
SFA 140, Straight soft top jaws, made of steel
  • Serration: Tongue and groove
  • Groove width: 8 mm
  • Width of path: 18 mm
  • Delivery unit: 1 set = 3 pieces
Screws M8
m/set [kg] 0.9
Width B [mm] 20.0
Material Steel 16MnCr5 suitable for case hardening
Height H [mm] 40.0
Slot width N [mm] 8.0
Tab width S [mm] 18.0
Hole spacing b [mm] 32.0
Height H2 [mm] 36.0
Hole spacing a [mm] 18.0
Serration Tongue and groove
Length L [mm] 69.0
Product group Straight soft top jaws, made of steel