arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
KA GLN0804-IO-01000-A Illustration similar

KA GLN0804-IO-01000-A

cable

ID 1310379

Availability on demand
Voltage supply/signals connection cable - drag chain and torsion resistant, M8 socket, straight, Plug-in connection size: M8, Straight socket

  • Connection: M8
  • Number of wires: 4
  • Cable length: 10 m
  • Max. current: 4 A
Connection sensor side Straight socket
Thread sensor sided M8
Angled connector, sensor side [°] 0
Connector control cabinet side open wire strands
Angle control cabinet sided [°] 0
Cable length [m] 10
Number of wires 4
Wire cross section [mm²] 0.34
Weight [kg] 0.22
Max. current per wire [A] 4
Max. current [A] 4