arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
KA WLN12T0150-LK-00500-A Illustration similar

KA WLN12T0150-LK-00500-A

cable

ID 310263

Ready for shipment in 3 - 6 working days
Voltage supply connection cable - cable track compatible, Plug-in connection size: M12T, Angled socket

  • Connection: M12 T-coded
  • Number of wires: 4
  • Cable length: 5 m
  • Max. current: 12 A
Connection sensor side Angled socket
Thread sensor sided M12 T-coded
Angled connector, sensor side [°] 90
Connector control cabinet side open wire strands
Angle control cabinet sided [°] 0
Cable length [m] 5
Number of wires 4
Wire cross section [mm²] 1.5
Max. current per wire [A] 12
Max. current [A] 12