SLH 35-0590
pillar assembly system hollow pillar
ID 313849
pillar assembly system hollow pillar SLH, Size: 35
- Length: 590 mm
Technical details
| Material | Steel |
|---|---|
| Length [mm] | 590.0 |
| pillar diameter [mm] | 35.0 |
ID 313849
| Material | Steel |
|---|---|
| Length [mm] | 590.0 |
| pillar diameter [mm] | 35.0 |