arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
GSM-P 50-IS-S-090 Illustration similar

GSM-P 50-IS-S-090

Rotary gripping module with parallel gripper

ID 304752

Delivery time on request
Rotary gripping module with parallel gripper GSM-P, Size: 50, pneumatic, with gripping force maintenance: IS, End position damping: hydr. damper

  • Stroke per jaw: 8 mm
  • Angle of rotation: 90 °
  • Opening force: 114 N
  • End position adjustability: 90 °
  • Torque: 2.9 Nm
Stroke per jaw [mm] 8.0
Opening force [N] 114.0
Min. spring force [N] 21.0
Torque [Nm] 2.9
Angle of rotation [°] 90
End position adjustability [°] 90.0
Damping for swiveling hydr. damper
Recommended workpiece weight [kg] 0.52
Air consumption for gripping [cm³] 10.84
Air consumption for swiveling [cm³] 51.0
Weight [kg] 1.2
Nominal operating pressure [bar] 6.0
Max. operating pressure [bar] 6.5
Min. operating pressure for gripping [bar] 4.0
Min. operating pressure for swiveling [bar] 3.0
Closing time [s] 0.02
Opening time [s] 0.01
Swiveling time with medium-sized attached load** [s] 0.14
Max. permissible finger length [mm] 50.0
Max. permissible weight per finger [kg] 0.14
Max. permissible inertia of the set-up [kgmm²] 426.0
IP protection class 30
Min. ambient temperature [°C] 5.0
Max. ambient temperature [°C] 60.0
Repeat accuracy for gripping [mm] 0.02
Repeat accuracy for swiveling [°] 0.1
Length X [mm] 64.0
Width Y [mm] 97.0
Height Z [mm] 161.0
Moment Mx max. [Nm] 3.0
Moment My max. [Nm] 4.0
Moment Mz max. [Nm] 5.0
Max. axial force Fz max. [N] 200.0
Shock absorber version yes
*Swiveling time at an average attachment load, which is equivalent to half of the max. perm. mass moment of inertia of the design. It can be run without throttling for the rotary movement.

General notes about the series

Gripping force
is the arithmetic sum of the individual force applied to each jaw at distance P (see illustration).

Finger length
is measured from the reference surface as the distance P in direction to the main axis.

Workpiece weight
is calculated for force-fit gripping with a coefficient of static friction of 0.1 and a safety factor of 2 against workpiece slippage at acceleration due to gravity g. For form-fit or capture gripping, there are significantly higher permissible workpiece weights.

Repeat accuracy
is defined as a distribution of the end Position for 100 consecutive strokes.

Closing, opening and swiveling times
Closing and opening times are movement times of the base jaws only, without application-specific gripper fingers. Swivel times are the pure movement timesof the rotating part. Valve switching times, hose fill times, or PLC reaction times are not included, and are to be considered when cycle times are calculated.

Middle attached load
intended to represent a typical load. It is defined as the half of the max. possible mass moment of inertia that can be swiveled without restriction, bouncing or hitting, with a centric load and a vertical rotating axis.

Operating principle
Combined rotor and piston drive

Housing material
Aluminum alloy, anodized

Base jaw material
Steel

Actuation
pneumatic, with filtered compressed air as per ISO 8573-1:2010 [7:4:4].

Warranty
24 months

Service life characteristics
on request

Scope of delivery
Centering sleeves, O-rings for direct connection, screws for lateral fastening, steel balls for adjustment of the swiveling angle, assembly and operation manual with declaration of incorporation

Gripping force maintenance
possible by using the version with mechanical gripping force maintenance or pressure maintenance valve SDV-P