arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
MMS 22-A-10V-M12 Illustration similar

MMS 22-A-10V-M12

Analog position sensor

ID 315828

Analog magnetic switch MMS 22-A, Teach function, C-slot

  • Cable length: 0.31 m
  • Electrical connection: M12 connector, 3-pin
  • Max. output voltage: 10 V
  • Nominal voltage: 24 V
Measuring principle magnetic
Number of switching points Analog
Teach function yes
Voltage output yes
Min. output voltage [V] 0.3
Max. output voltage [V] 10.0
Linearity [%] 15
Repeat accuracy R of final value maximum < ±3%
Min. ambient temperature [°C] 5.0
Max. ambient temperature [°C] 55.0
LED display in sensor yes
Response time/type. Switching time [ms] 50.0
Nominal voltage [V] 24.0
Min. operating voltage [V] 15.0
Max. voltage [V] 30.0
Max. ripple (% of Ue) <2 % Vss
Type of voltage DC
Nominal current [mA] 15.0
Min. load resistance RL [kΩ] 10.0
Short circuit protection yes
Protected against polarity reversal yes
Housing material GV-5H (PA), black
Cable connector/cable end M12 connector, 3-pin
Cable length [m] 0.31
Cable diameter [mm] 2.35
Cable sheath material PUR
Cable shielding yes
Min. bending radius (dynamic) [mm] 24.0
Min. bending radius (static) [mm] 12.0
Weight [kg] 0.01
Protection class IP (sensor, plugged) 67
Protection class 3
Drilling emulsion resistance * yes
CE yes
*Tested cutting emulsions: r.rhenus TU 43P, Motorex Swisscool Magnum UX 550 and Oemeta 760 (1008339).