KSC grip 125-235
Basic clamping vise
ID 1395041
This product has been discontinued and is no longer available.
Learn more and get in touch here.
Alternative products:
Standard centric clamping vises
Discontinuation information:
Discontinuation information:
- End-of-sales date: 2023-06-30
- Replaced by: 1514239
- With reversible grip jaws
- Prepared for VERO-S
- Dimensions: 125 x 235 x 83 mm
- Jaw width: 125 mm
- Max. clamping force: 35 kN
- Max. torque: 100 Nm
- Weight: 11.7 kg
Technical details
| Width of the clamping vise [mm] | 125.0 |
|---|---|
| Jaw width [mm] | 125.0 |
| Max. clamping force [kN] | 35.0 |
| Max. torque [Nm] | 100.0 |
| Weight [kg] | 11.7 |
Scope of delivery
Vise, reversible jaws grip, operating manual; without torque wrench