arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
KSC3-K precise 125-300

KSC3-K precise 125-300

Basic clamping vise

ID 1577208

Delivery time on request
Standard single-acting vise

Product features:
  • With system jaws
  • Nickel-plated base body
  • Prepared for VERO-S
  • With reversible jaws, smooth
Technical data:
  • Dimensions: 125 x 300 x 83 mm
  • Max. clamping force: 35 kN
  • Max. torque: 100 Nm
  • Weight: 14.1 kg
Width of the clamping vise [mm] 125.0
Max. clamping force [kN] 35.0
Max. torque [Nm] 100.0
Weight [kg] 14.1

Scope of delivery
Vise, reversible jaws smooth, operating manual; without torque wrench