MES HSK-A 50 Ø27x60
Messerkopfaufnahmen
ID 23000672
MES HSK-A 50 Ø27x60, Werkzeughalter
- Messerkopfaufnahmen
- Baureihe: Messerkopfaufnahmen
- Werkzeughalterschnittstelle: HSK-A 50
- Spanndurchmesser: 27 mm
- Gewinde im Spanndurchmesser: M12
- Auskraglänge: 60 mm
- Rundlaufgenauigkeit: ≤ 0,006 mm gemessen vom Kegel zu D1
- Wuchtgüte: G2,5 bei 25.000 1/min oder Umax < 1 gmm
Technical details
| Technology | Face mill arbors |
|---|---|
| Series | Face mill arbors |
| Toolholder interface | HSK-A 50 |
| Toolholder standard | DIN ISO 12164-1 |
| Clamping diameter D1 | 27 mm |
| Thread tightening bolt G | M12 |
| D2 [mm] | 60.0 |
| Projecting length L1 [mm]/[inch] | 60 mm / 2.4" |
| L4 [mm] | 34.0 |
| L11 [mm] | 21.0 |
| Weight [kg] | 1.09 |
| Coolant-proof | yes |
| Standard length | yes |
Version
For mounting cutters with crosswise slot
Run-out accuracy
≤ 0.006 mm measured from taper to D1
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Data carriers
Bore holes for data carriers according to DIN 69873
Toolholder changes
For automatic toolholder changes
Scope of delivery
Includes tightening bolt
Individual
Additional sizes and customized designs are available upon request