MES HSK-A 63 Ø32x60
Mandris de fresa de facear
Ident.-Nr. 263643
MES HSK-A 63 Ø32x60, Porta-ferramentas
- Mandris de fresa de facear
- Série: Mandris de fresa de facear
- Interface do porta-ferramentas: HSK-A 63
- Diâmetro de fixação: 32 mm
- Rosca no diâmetro de fixação: M16
- Comprimento de projeção: 60 mm
- Precisão de concentricidade: ≤ 0,006 mm medido do cone até D1
- Grau de balanceamento: G2,5 a 25.000 rpm ou Umax < 1 gmm
Technische Details
| Technology | Face mill arbors |
|---|---|
| Series | Face mill arbors |
| Toolholder interface | HSK-A 63 |
| Toolholder standard | DIN ISO 12164-1 |
| Clamping diameter D1 | 32 mm |
| Thread tightening bolt G | M16 |
| D2 [mm] | 78.0 |
| Projecting length L1 [mm]/[inch] | 60 mm / 2.4" |
| L4 [mm] | 34.0 |
| L11 [mm] | 24.0 |
| Weight [kg] | 1.85 |
| Coolant-proof | yes |
| Standard length | yes |
Version
For mounting cutters with crosswise slot
Run-out accuracy
≤ 0.006 mm measured from taper to D1
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Data carriers
Bore holes for data carriers according to DIN 69873
Toolholder changes
For automatic toolholder changes
Scope of delivery
Includes tightening bolt
Individual
Additional sizes and customized designs are available upon request