ER 16 P HSK-A 63x100
ER Precision collet chuck
ID 1349225
ER 16 P HSK-A 63x100, Toolholders
- ER Precision collet chuck
- Series: ER Precision collet chuck
- Toolholder interface: HSK-A 63
- Projecting length: 100 mm
- Run-out accuracy: ≤ 0.003 mm at 2.5 x DThe run-out accuracy of ≤ 0.003 mm at 2.5 x D when using the ER precision collet and a defined torque
- Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
Technical details
| Technologie | ER precisiespankop |
|---|---|
| Reeksen | ER precisiespankop |
| Scheidingvlak met de gereedschaphouder | HSK-A 63 |
| Standaard voor gereedschapshouder | DIN ISO 12164-1 |
| ER-klemformaat | ER 16 |
| Min. klemdiameter D1 [mm] | 1.0 |
| Max. klemdiameter D1 [mm] | 10.0 |
| D2 [mm] | 34.0 |
| D3 [mm] | 28.0 |
| Uitstekende lengte L1 [mm] [inch] | 100 mm / 3.9" |
| Uitstekende lengte L1 [mm] | 100.0 |
| L4 [mm] | 20.6 |
| L5 [mm] | 74.0 |
| G | M11x1 |
| Gewicht [kg] | 1.06 |
| Koelvloeistofbestendig | ja |
Run-out accuracy
≤ 0.003 mm at 2.5 x D
The run-out accuracy of ≤ 0.003 mm at 2.5 x D when using the ER precision collet and a defined torque
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Data carriers
Bore holes for data carriers according to DIN 69873
Toolholder changes
For automatic toolholder changes
Length-setting screw
With thread for an adjustment screw for axial length adjustment, but without adjustment screw
Scope of delivery
Includes clamping nut
Individual
Additional sizes and customized designs are available upon request