WDM-5X-BP 270-250-36
Accessoires systèmes de serrage direct des pièces, standard
ID 1398173
Accessories direct workpiece clamping systems, standard
Product features:
Product features:
- Basic height extension as a stable substructure
- For very large holes in the grid plate
- Dimensions: 270 x 250 x 36 mm
- Weight: 14.2 kg
Technical details
| Length [mm] | 270.0 |
|---|---|
| Width [mm] | 250.0 |
| Height [mm] | 36.0 |
| Weight [kg] | 14.2 |
Scope of delivery
Basic height extension; without fastening screws