arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SKB-SV90° 100

SKB-SV90° 100

System jaws, standard

ID 1474310

In stock
System jaws, standard

Product features:
  • Movable jaw for bracket clamping
  • Prepared for KONTEC top jaws
  • Jaw interface: 3/32" x 90°
  • Suitable for: ROTA-ML flex 2+2 630
Technical data:
  • Dimensions: 100 x 92 x 78,4 mm
  • Top jaw interface: W-100-1
  • Weight: 3 kg
Weight [kg] 3.0

La fornitura comprende
Ganascia della console mobile