arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
HAT 10

HAT 10

Accessories for the standard quick-change pallet systems

ID 40102000

Inquire now
This product can only be requested online.
Accessories for the standard quick-change pallet systems

Product features:
  • Bracket for protection covers SDE 138
Technical data:
  • Dimensions: 200 x 734 x 20 mm
  • Material: Plastic
  • Color: Black
Length [mm] 200
Width [mm] 734
Height [mm] 20
Material Plastic
Color Black

Scope of delivery
Bracket for protection cover, 4 magnetic bases for machine fitting, operating manual