SGWB-G3-B 125-57-33
Reversal jaws grip
ID 432474
System jaws, standard
Product features:
Product features:
- Reversal jaw grip, movable
- Suitable for: KSC3 125, KSC3-K 125
- Dimensions: 125 x 57 x 33 mm
- grip step: 3 mm
- Weight: 1.3 kg
Technical details
| Width [mm] | 125.0 |
|---|---|
| Depth [mm] | 57.0 |
| Height [mm] | 33.0 |
| Bundle | piece |
| Weight [kg] | 1.3 |
La fornitura comprende
Ganascia base, viti di fissaggio delle ganasce