FFK-T2 Z220-A5
Standard adapter plate
ID 805113
Standard adapter plate
Product features:
Product features:
- Reduction adapter plate
- For hydraulically actuated power lathe chucks
- Chuck side: Z220
- Machine side: ISO 702-1 Nr. 5
- Chuck pitch circle: 171.4 mm
- Spindle pitch circle: 104.8 mm
- Height: 28 mm
- Through-hole: 79.6 mm
- Weight: 6.5 kg
Technical details
| Chuck side | Z220 |
|---|---|
| Machine side | ISO 702-1 Nr. 5 |
| Chuck pitch circle [mm] | 171.4 |
| Spindle pitch circle [mm] | 104.8 |
| Height [mm] | 28.0 |
| Through-hole [mm] | 79.6 |
| Weight [kg] | 6.5 |
Scope of delivery
Adapter plate, mounting screws