arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SZA-ST 25-1 Illustration similar

SZA-ST 25-1

Hard Claw Jaws for Bar Clamping

ID 175102

Ready for shipment in 11 working days
SZA-ST 25-1, Hard Claw Jaws for Bar Clamping
  • Serration: 1/16" x 90°
  • Groove width: 17 mm
  • Delivery unit: 1 set = 3 pieces
Product group Hard Claw Jaws for Bar Clamping
Serration 1/16" x 90°
Slot width N [mm] 17.0
Width B [mm] 35.0
Height H [mm] 45.0
Clamping depth T [mm] 35.0
Hole spacing b [mm] 22.0
Screws M12
Material Steel 16MnCr5, hardened
m/set [kg] 1.8