arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
STF 160 Illustration similar

STF 160

Hard stepped block jaws

ID 161100

Ready for shipment in 3 - 6 working days
STF 160, Hard stepped block jaws
  • Serration: Angled serration
  • Delivery unit: 1 set = 3 pieces
Product group Hard stepped block jaws
Serration Angled serration
Width B [mm] 20.0
Height H [mm] 45.0
Height H1 [mm] 24.0
Length L [mm] 79.0
Clamping depth T [mm] 7.5
Material Steel 16MnCr5, case-hardened
m/set [kg] 1.1