PGN-plus-P Superior Stories

Our grippers PGN-plus-P make automation processes safe and reliable, and our comprehensive product range offers the appropriate solution for every application.

Tamara Laslo, SCHUNK
The  reliability of our
PGN-plus-P grippers – makes me superior
Florian Lang, HEITEC
The optimized gripper weight of the PGN-Plus-P - makes me superior
Thomas Imme, HandlingTech
The extensive PGN-plus-P product line – makes me superior
Jochen Schreiber and Benedikt Kreisel, Bystronic
Precision and PGN-plus-P premium quality – makes me superior

Benchmark gripper PGN-plus-P

Perfected, unique, and versatile

Lifelong maintenance-free, legendary and the No. 1 worldwide for over a decade. The SCHUNK universal gripper PGN-plus-P is the most proven and versatile gripper on the market.

Discover all highlights of the PGN-plus-P

The patented SCHUNK multi-tooth guidance

Proven technology. Now even better!

The new SCHUNK PGN-plus-P and PGN-plus-E grippers are the result of more than 30 years of SCHUNK competence. It is based on an ingenious innovation strategy which continuously expands tried and tested basic components with highly up-to-date features. In 2000, SCHUNK recognized that the T-slot guidance that had been in use until then with force/moment absorption needed to be improved. This was the moment SCHUNK multi-tooth guidance was born, which makes the SCHUNK PGN-plus universal gripper the world's best gripper.

All technical details of the PGN-plus-P