VERO-S NSE3 138

The high-performance pneumatic quick-change pallet system for universal milling machining.

Positioning and clamping in one single operation – VERO-S gets to the heart of rationalization. The set-up time optimizer ensures higher machine running times, and a more rational production from batch size 1. The new premium modules are fully compatible with the previous VERO-S modular system, which now consists of more than 1,000 possible combinations for highly efficient workpiece clamping.

Advantages – Your benefit

 

SCHUNK has yet again boosted the performance characteristics of the NSE3 as compared to previous top seller NSE plus. This includes the increase in pull-down force as well as the increased dimensional stability of the module body. This means that even higher tilting moments and shear forces can be absorbed by the new modules. This module can be expanded by a unique variety of different equipment. Their most striking feature is an optional, spring-actuated cone seal that automatically locks the module's change interface as soon as the clamping pin is lifted.

Product details

  • SCHUNK modular system
    Innumerable combinations of standard clamping devices suitable for different types of machines
  • All pneumatic modules can be operated with a system pressure of 6 bar
    Additional pressure intensifiers are not required
  • Positioning via short taper
    Very simple joining behavior with a repeat accuracy of < 0.005 mm
  • Patented dual stroke system for the highest pulldownn forces
    Therefore extremely rigid clamping without vibrations
  • Form-fit, self-retained locking
    The full pull-down force is maintained even in the event of a pressure drop
  • Corrosion-free and completely sealed modules
    Long life span and maximum process reliability
  • Turbo integrated by default
    Pull-down force increase by up to 250% for full utilization of the machine's performance, hence high efficiency
  • A consistent clamping pin size for every NSE3 module and 100% compatible with VERO-S NSE plus modules
    No danger of confusion or faulty operation
  • Integrated slide monitoring for "open" and "locked" positions
    Can be used in automated applications
  • On option, cone seal
    For protecting the change interface from coolant, dust, and chips
  • On option sensor variants
    For monitoring the slide positions

Sectional diagram

  1. Optional cone seal
  2. Patented dual stroke system
  3. Turbo function for reinforcing the pull-down forces
  4. Completely sealed system therefore absolutely maintenance-free
  5. Monitoring of the clamping slide positions "open condition" and "locked condition"
  6. Sliding bearings in the force flow
  7. Lower-lying countersunk screws for easy cleaning

100% compatible with NSE plus 138

The NSE3 138 quick-change pallet module is 100% compatible for installation with the NSE plus 138 modules. This allows modules to be exchanged 1 : 1.

To the special VERO-S NSE plus

Exchangeability of the plug for a cone seal

All quick-change pallet modules from the NSE3 generation are equipped for integrating a cone seal by default. The standard plug can easily be replaced by a cone seal at a later date.

NSE-T3 138 – the third generation of tombstone module

Also available in the new generation – the NSE-T3 138 tombstone module. Even higher cutting parameters can be applied with the extremely rigid module. Advantage: Higher pull-down forces, optional cone seal, and longer service life.

Rolling friction between piston and clamping slide

To further increase the pull-down force, sliding bearings are integrated in the piston for the positioning of the cylindrical pin. Therefore, efficiency is increased, and wear is minimized at the same time.

Downloads

Brochure VERO-S NSE3 (PDF, 10.5 MB)
Contact person

Service and support

Your direct contact
Tel.: +43-7227-22399-0
Service overview