OPR-131-P00-S
ID 321435
Alternative products:
- Déviation rotative: ± 20 °
- Force Fd max.: 4700 N
- Indice de protection IP: 65
Technical details
| Déviation axiale [mm] | 11.5 |
|---|---|
| Déviation angulaire [°] | ± 10 |
| Déviation rotative [°] | ± 20 |
| Moments de déclenchement min. angulaire Mx, My [Nm] | 76.0 |
| Moment de déclenchement min., rotatation Mz [Nm] | 74.0 |
| Force axiale min. de déclenchement Fd [N] | 1047.0 |
| Force max. Fd [N] | 4700.0 |
| Tension d'alimentation min. [V] | 10.0 |
| Tension d'alimentation max. [V] | 30.0 |
| Répétabilité [mm] | ± 0.025 |
| Réactivité [mm] | 0.5 |
| Répétabilité [min] | 5.0 |
| Pression d'utilisation min. [bar] | 1.4 |
| Pression d'utilisation maximale [bar] | 6.2 |
| Poids [kg] | 2.3 |
| Température ambiante mini. [°C] | 5.0 |
| Température ambiant maxi. [°C] | 60.0 |
| Diamètre D [mm] | 130.0 |
| Hauteur Z [mm] | 75.0 |
| Moment Mx max. [Nm] | 340.0 |
| Moment My max. [Nm] | 340.0 |
| Moment Mz max. [Nm] | 314.0 |
| Version avec protection contre les éclaboussures | Oui |
Dimensions and maximum loads
Moment de déclenchement Mx, My, Mz
Triggering force Fd
Moment loading
Dimensions and maximum loads
The design of a collision sensor is defined by the occuring forces and moments in your application.
Moment de déclenchement Mx, My, Mz
- X-axis:
- Pression
- Y-axis:
- Moments
Triggering force Fd
- X-axis:
- Pressure
- Y-axis:
- Force
Moment loading
The diagram shows the angular deflection of the OPR according to the moment Mx, My with maximum permissible operating pressure.
- X-axis:
- Angle in degrees
- Y-axis:
- Mx,y in Nm
General notes about the series
Harsh environmental conditions
Please note that use under harsh environmental conditions (e.g. in the coolant area, cast and grinding dust) can considerably reduce the service life of the units, and we will not take over any warranty. However, in many cases we can find a solution. Please contact us for assistance.
Actuation
pneumatic, with filtered compressed air as per ISO 8573-1:2010 [7:4:4].
Operating principle
integrated cylinder pistons
Scope of delivery
Collision and overload sensor in the ordered variant, elements for electrical connection and safety information. Product-specific instructions can be downloaded at schunk.com/downloads-manuals.
Warranty
24 months