S3A-G5 315
3-axis grip jaw
ID 1471188
System jaws, standard
Product features:
Product features:
- 3-axis grip jaw
- With grip step and ground clamping face
- Jaw interface: 1.5 mm x 60°
- Suitable for: TANDEM 2-jaw clamp size 315
- Dimensions: 160 x 87 x 42.5 mm
- grip step: 5 mm
- Weight: 5.61 kg
- Glatte Stufe: 24.5 - 219 mm
- Grip-Stufe: 42.5 - 237 mm
- Spannbereich Backenstellung 2:
- Glatte-Stufe: 80.5 - 275 mm
- Grip-Stufe: 98.5 - 293 mm
Technical details
| 폭 [mm] | 160.0 |
|---|---|
| 높이 [mm] | 42.5 |
| 적합한 대상 | 315 |
| 중량 [kg] | 5.61 |
Scope of delivery
3-axis jaw; without mounting screws