arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SGS-B 125-100-50

SGS-B 125-100-50

鋼製ジョー

ID 430099

システムジョー、標準

特長:
  • 鋼製ジョー、可動
  • ネジ含む
  • 適合タイプ: KSG 125
テクニカルデータ:
  • 寸法: 125 x 100 x 50 mm
  • 重量: 4.4 kg
Width [mm] 125.0
Depth [mm] 100.0
Height [mm] 50.0
Bundle piece
Weight [kg] 4.4

Scope of delivery
System jaw, fastening screws