arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
GSH-D 5-50

GSH-D 5-50

Accessoires handmatige klemsystemen standaard

ID 432355

Accessoires handmatige klemsystemen standaard

Productkenmerken
  • Momentsleutel 5 – 50 Nm
  • Voor het bedienen van handmatige klemsystemen van SCHUNK
  • Met vierkantaandrijving
Technische gegevens
  • Vierkante verbinding: 3/8"
  • Min. draaimoment: 8 Nm
  • Max. koppel: 50 Nm
  • Gewicht: 1.5 kg
Min. torque [Nm] 8.0
Max. torque [Nm] 50.0
Square connection 3/8"
Weight [kg] 1.5

Scope of delivery
Torque wrench