arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Changez la sélection du pays pour voir les informations sur les produits, les services et les interlocuteurs pertinents pour votre localisation.
RotoRi

RotoRi

Jaw turning fixture
Turning out chuck jaws precisely under clamping pressure and grinding out hard chuck jaws is possible using the SCHUNK RotoRi turning set. The set consists of individual rings in different dimensions, allowing continuous adjustment of the desired clamping diameter. It is used in manual and power chucks, and is suitable for 2, 3, 4 and 6 lathe chucks, for both I.D. and O.D. clamping.
Using curve segments with infinite adjustment possibilities, precisely the right amount of material can be removed as required. RotoRi turning sets are available as standard and premium variants: the RotoRi premium variants contain instead of the standard clamping pins, the patented RotoFix clamping pins, which seamlessly offset tolerances of countersunk screws through 2 mm adjustment range.
In addition, all versions from RotoRi LX upwards include rings in a reinforced design.

Advantages – Your benefits

  • Increases flexibility
    I.D. and O.D. clamping with a ring
  • Extensive field of applications
    Suitable for chuck sizes 80 – 1,600 mm, for 2, 3, 4 and 6-jaw chucks
  • Excellent accuracies
    0.1 mm precision adjustment of the turning diameter
  • increases economic efficiency
    Lower set-up costs due to the RotoFix clamping pins as well as cost savings on chuck jaws
  • Fast and flexible handling
    Optimal accessibility of the turning tool.