SP 250-3
Clamping inserts
ID 194102
SP 250-3, Clamping inserts
- Height H: 15 mm
- Length L: 29.5 mm
- Width B: 30 mm
- Thread G: M6
Technical details
| Altura H [mm] | 15.0 |
|---|---|
| Comprimento L [mm] | 29.5 |
| Largura B [mm] | 30.0 |
| Linha G | M6 |