arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
更改地区选项,查看您所在区域可供应的产品、服务和联系人的相关信息。
SGVS-S5-B 45-26.5-24

SGVS-S5-B 45-26.5-24

VS-klauwen

ID 1452076

Systeemklemmen, standaard

Productkenmerken
  • VS-klem glad
  • Snelwisselklauw
  • Geschikt voor: KSC mini
Technische gegevens
  • Afmetingen: 45 x 26,5 x 24 mm
  • Klemstap: 5 mm
  • Gewicht: 0.1 kg
Width [mm] 45.0
Depth [mm] 26.5
Height [mm] 24.0
Bundle piece
Weight [kg] 0.1

Scope of delivery
System jaw