KSP3-BWA
Morsas com acionamento pneumático com sistema de troca rápida de castanhas
Morsas com acionamento pneumático de 2 mordentes da terceira geração em design compacto, com sistema de troca rápida de castanhas para adaptação extremamente rápida a novas tarefas de fixação. As morsas acionadas estão disponíveis atualmente com curso padrão ou curso longo
Description
Advantages – Your benefits
- Enormous diversity of variants
Therefore ensuring highest flexibility with by far the largest and most powerful standard range of pneumatically actuated clamping force blocks - Jaw quick-change system
Fast and easy adaptation to new clamping tasks, especially for multiple applications and tombstones - Force amplification for O.D. clamping via spring force
Increased clamping force for heavy metal-cutting tasks as well as maintenance of the spring tension during storage - Patented monitoring of the base jaw position via dynamic pressure
Know whether the vise is open or clamped - Workpiece presence control through the base jaw
Enables automated loading of the clamping force block - Precision wedge hook clamping force block for top-quality demands
Allows excellent machining results - Square design with ideal external contour
Ideal for 6-sided machining in two set-ups with the best lateral accessibility - High efficiency of the wedge hook system
Process-reliable clamping due to high clamping forces - Optimal jaw support due to the use of a very long base jaw guidance
Allows high clamping forces at a long service life - All sides of the functional parts are hardened and ground
Ensures a long service life
Options and special information
- Compact, pneumatically actuated powerhouses
TANDEM KSP3 stands for powerful, pneumatically actuated clamping force blocks, which have an extremely wide range of applications – whenever pneumatics is available on the machine. Patented monitoring during O.D. clamping through integrated spring assemblies, patented monitoring of the base jaw position via dynamic pressure, or the possibility of air control through the jaw are only three of the additional features that have been included in the new generation. These are trendsetting, especially when it comes to automation. - Significant reduction in set-up times thanks to jaw quick-change system
The TANDEM KSP3-BWA vises are additionally equipped with a jaw quick-change system. With this quick-change system the jaws can be exchanged manually or automatically via a robot within seconds – completely without tools! This leads to an enormous reduction in set-up time, especially for multiple applications and tombstones.