arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
MTTH HSK-A 100 MK4x170 Illustration similar

MTTH HSK-A 100 MK4x170

莫氏锥接口(带锁紧螺纹)

ID 23001932

MTTH HSK-A 100 MK4x170, 刀柄
  • 莫氏锥接口(带锁紧螺纹)
  • 系列: 莫氏锥接口(带锁紧螺纹)
  • 刀具夹持接口: HSK-A 100
  • 夹持直径的螺纹: M16
  • 莫氏锥度: MK 4
  • 突出长度: 170 mm
  • 回转精度: 从短锥至内孔短锥测量 ≤ 0.008 mm
  • 平衡等级: 转速为 8,000 RPM 时动平衡等级达 G6.3 或 Umax < 1 gmm
Technology Morse taper mountings with locking thread
Series Morse taper mountings with locking thread
Toolholder interface HSK-A 100
Toolholder standard DIN ISO 12164-1
MK size MK 4
Thread tightening bolt G M16
D2 [mm] 48.0
Projecting length L1 [mm]/[inch] 170 mm / 6.7"
L4 [mm] 141.0
Weight [kg] 3.57
Coolant-proof yes
Standard length yes

Version
For mounting morse taper tools with locking thread in accordance with DIN 228A.

Run-out accuracy
≤ 0.008 mm measured from taper to internal taper

Balancing grade
G6.3 at 8,000 RPM or Umax < 1 gmm

Data carriers
Bore holes for data carriers according to DIN 69873

Toolholder changes
For automatic toolholder changes

Individual
Additional sizes and customized designs are available upon request